Download document () of 20
We make what matters work*

119092

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel doors with white locking rotary lever, 800/15

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119092
EAN
4015081172290
Product Length/Depth
65 mm
Product Height
1500 mm
Product Width
800 mm
Product Weight
10.9 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1560 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.