Download document () of 20
We make what matters work*

119094

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 400 mm, H = 760 mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119094
EAN
4015081172313
Product Length/Depth
90 mm
Product Height
760 mm
Product Width
434 mm
Product Weight
5.37 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
400 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.