Download document () of 20
We make what matters work*

119097

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 600 mm, H = 460 mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119097
EAN
4015081172344
Product Length/Depth
90 mm
Product Height
460 mm
Product Width
634 mm
Product Weight
4.9 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for height
460 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.