Download document () of 20
We make what matters work*

119106
BP-U-3S-1000/10-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 1000 mm, H = 1060 mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119106
EAN
4015081172436
Product Length/Depth
90 mm
Product Height
1060 mm
Product Width
1034 mm
Product Weight
13.18 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
EMC-version
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
1000 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.