Download document () of 20
We make what matters work*

119165

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection for base, HxD = 100 x 400 mm, (2pieces)

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119165
EAN
4015081173020
Product Length/Depth
382.5 mm
Product Height
110 mm
Product Width
28 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
400 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.