Download document () of 20
We make what matters work*

119166

Eaton xEnergy Basic LV systems Low voltage switchgear. Side cover for base, HxD=100x250mm, (2 pcs.)

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119166
EAN
4015081173037
Product Length/Depth
232.5 mm
Product Height
110 mm
Product Width
28 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
28 mm
Suitable for width
250 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.