Download document () of 20
We make what matters work*

119176

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection for base, HxD = 200 x 249 mm, (2pieces), white

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119176
EAN
4015081173136
Product Length/Depth
244.25 mm
Product Height
210 mm
Product Width
28 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
Load capacity - max
250 kg
RAL-number
9016
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
249 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Surface mounting
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.