Download document () of 20
We make what matters work*

119180

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection kit for base, HxD = 100 x 320 mm, open - open

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119180
EAN
4015081173174
Product Length/Depth
316 mm
Product Height
110 mm
Product Width
28 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

Special features
Open-open area
Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
320 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.