Download document () of 20
We make what matters work*

119199

Eaton xEnergy Basic LV systems Low voltage switchgear. Standard-compliant "mask" distribution board, WxHxD = 573 x 1000 x 175 mm

General specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
119199
EAN
4015081173365
Product Length/Depth
175 mm
Product Height
1000 mm
Product Width
573 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Features
Connectable
EMC-version
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK07
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 440 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Surface finishing
Powder coating
Degree of protection
IK07
Other
Built-in depth
175 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
68 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
61 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
65 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
137 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
123 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
130 W
Material quality
Other
Color
Gray
Number of locks
0
RAL-number
7035
Material
Steel
Installation type
Floor installation possible
Number of covers/doors
0
Suitable for
Metrical mounting
Number of connector holes
0

Export product specification