Download document () of 20
We make what matters work*

119216

Eaton xEnergy Basic LV systems Low voltage switchgear. Door support bar for H=350mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
119216
EAN
4015081173532
Product Length/Depth
12 mm
Product Height
300 mm
Product Width
35 mm
Product Weight
0.125 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for height
460 mm
Material
Sheet steel
Mounting position
Vertical
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.