Download document () of 20
We make what matters work*

119222

Eaton xEnergy Basic LV systems Low voltage switchgear. Door support bar for H=1950mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
119222
EAN
4015081173594
Product Length/Depth
12 mm
Product Height
1850 mm
Product Width
35 mm
Product Weight
0.79 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for height
2060 mm
Material
Sheet steel
Mounting position
Vertical
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.