Download document () of 20
We make what matters work*

119223

Eaton xEnergy Basic LV systems Low voltage switchgear. C-Profil section for door strip W=1200mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
119223
EAN
4015081173600
Product Length/Depth
8.2 mm
Product Height
22 mm
Product Width
1200 mm
Product Weight
0.33 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
Galvanized
Application
Door strip
Material
Sheet steel
Mounting position
Horizontal
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.