Download document () of 20
We make what matters work*

119224

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition W = 400 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119224
EAN
4015081173617
Product Length/Depth
45 mm
Product Height
132 mm
Product Width
310 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel/plastic
Model
Connector / partition piece
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.