Download document () of 20
We make what matters work*

119264
BPZ-FPK-400/200-BL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=200x400mm, blind, plastic

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119264
EAN
4015081174010
Product Length/Depth
28.5 mm
Product Height
200 mm
Product Width
320 mm
Product Weight
0.259 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
Untreated
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Horizontal
Housing material
Plastic
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.