Download document () of 20
To be discontinued

119280

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=100x1000mm, blind, plastic

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119280
EAN
4015081174171
Product Length/Depth
28.5 mm
Product Height
100 mm
Product Width
920 mm
Product Weight
0.371 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
100 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Untreated
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Horizontal
Housing material
Plastic
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.