Download document () of 20
To be discontinued

119291

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=350x1200mm, blind, plastic

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119291
EAN
4015081174287
Product Length/Depth
28.5 mm
Product Height
350 mm
Product Width
1120 mm
Product Weight
1.583 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
350 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Surface finishing
Untreated
Cable entry type
Blind
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Horizontal
Housing material
Plastic
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.