Download document () of 20
To be discontinued

119294

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=150x600mm, with 45 mm device cutout, plastic

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119294
EAN
4015081174317
Product Length/Depth
28.5 mm
Product Height
150 mm
Product Width
520 mm
Product Weight
0.283 kg
Compliances
RoHS conform

Product specifications

Special features
With 45mm device cut-out
Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Surface finishing
Untreated
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Horizontal
Vertical
Housing material
Plastic
Number of rows
1
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment
Number of module space units (total)
24

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.