Knowledge Search
Download document () of 20
We make what matters work*

1192W-SP

Eaton swivel three outlet tap, Swivel, single receptacle to 3 outlets, 15A, 125V, White, Thermoplastic, 5-15R, NEMA 5-15R

General specifications

Product Name
Eaton swivel three outlet tap
Catalog Number
1192W-SP
UPC
032664729133
Product Length/Depth
1.43 in
Product Height
3.225 in
Product Width
3.057 in
Product Weight
0.149 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Swivel, single receptacle to 3 outlets
Type
Swivel three outlet tap
Amperage Rating
15A
Voltage rating
125 V
NEMA configuration
5-15R
Color
White
Material
Thermoplastic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español