Download document () of 20
We make what matters work*

119305

Eaton xEnergy Basic LV systems Low voltage switchgear. Set for separation frame for UP-3S, Height 17

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119305
EAN
4015081174423
Product Length/Depth
68 mm
Product Height
1672 mm
Product Width
131.5 mm
Product Weight
2.975 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
1760 mm
Suitable for enclosure building width
1000 mm
Application
Partitioned configuration in flush-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.