Download document () of 20
We make what matters work*

119321

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting insert with steel front plates HxW=1949x800mm, 9 rows

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119321
EAN
4015081174584
Product Length/Depth
130 mm
Product Height
1949 mm
Product Width
720 mm
Product Weight
21 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building height
1949 mm
Suitable for enclosure building width
800 mm
Suitable for height
2060 mm
Suitable for width
800 mm
Material
Metal
Housing material
Sheet steel
Number of rows
9
Model
Swing frame
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.