Download document () of 20
We make what matters work*

119323

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting insert with steel front plates HxW=1149x1000mm, 6 rows

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119323
EAN
4015081174607
Product Length/Depth
130 mm
Product Height
1149 mm
Product Width
920 mm
Product Weight
14 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building height
1149 mm
Suitable for enclosure building width
1000 mm
Suitable for height
1260 mm
Suitable for width
1000 mm
Material
Metal
Housing material
Sheet steel
Number of rows
6
Model
Swing frame
Mounting method
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.