Download document () of 20
We make what matters work*

119327

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting insert with steel front plates HxW=1149x1200mm, 6 rows

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119327
EAN
4015081174645
Product Length/Depth
130 mm
Product Height
1149 mm
Product Width
1120 mm
Product Weight
14.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building height
1149 mm
Suitable for enclosure building width
1200 mm
Suitable for height
1260 mm
Suitable for width
1200 mm
Material
Metal
Housing material
Sheet steel
Number of rows
6
Model
Swing frame
Mounting method
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.