Download document () of 20
We make what matters work*

119889

Eaton Moeller series NZM - Molded Case Circuit Breaker. Link set + cover 4 poles/1 pole

General specifications

Product Name
Eaton Moeller series NZM link kit
Catalog Number
119889
EAN
4015081177370
Product Length/Depth
240 mm
Product Height
210 mm
Product Width
100 mm
Product Weight
7.482 kg
Compliances
IEC
UL489B
RoHS conform
Certifications
UL 489B
UL (File No. E471671)
CE marking
UL listed
IEC 60947-3

Product specifications

Used with
N4-4-…-S1(-S15)-DC
N4-4-800(1000)(1100)-S1(-S15)-PV-NA
Amperage Rating
1274 A (40 °C), 1138 A (65 °C)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM4
Suitable for
Four-pole
Voltage rating (UL CSA 13)
Max. 1000 V DC
Degree of protection
IP20
Number of poles
Single-pole
Model
Other
Type
AccessoryDC link kitTerminal
Special features
Jumper kit with cover IP2X

Export product specification