Download document () of 20
We make what matters work*

119914

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=400x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119914
EAN
4015081177547
Product Length/Depth
475 mm
Product Height
6 mm
Product Width
325 mm
Product Weight
3.616 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
400 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.