Download document () of 20
We make what matters work*

119936

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, divided 6/4, PIFT, for, WxD=1000x800mm, up to IP55

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119936
EAN
4015081177769
Product Length/Depth
675 mm
Product Height
12 mm
Product Width
560 mm
Product Weight
14.23 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.