Download document () of 20

119939

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=1200x800mm, divided 7/5 S. h.T.

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119939
EAN
4015081177790
Product Length/Depth
675 mm
Product Height
12 mm
Product Width
600 mm
Product Weight
17.392 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.