Knowledge Search
Download document () of 20
We make what matters work*

11SS

Eaton Crouse-Hinds series locknut, Stainless steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series locknut
Catalog Number
11SS
UPC
662277029124
Product Length/Depth
1.31 in
Product Height
1.31 in
Product Width
0.19 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1/2 in
Material
Stainless steel

Export product specification