Knowledge Search
Download document () of 20
We make what matters work*

1201GY

Eaton construction grade toggle switch, #14-10 AWG, 15A, Industrial, Wall, 120/277V, Back and side, Screw, Gray, Single-Pole, Single-Pole, Polycarbonate

General specifications

Product Name
Eaton construction grade toggle switch
Catalog Number
1201GY
UPC
032664735509
Product Length/Depth
1.03 in
Product Height
4.19 in
Product Width
1.39 in
Product Weight
0.025 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05

Electrical Ratings

Amperage Rating
15A
Torque rating
14 lbf-inch
Voltage rating
120/277 V
Wiring method
Back and side

Installation

Mounting method
Wall

Material Specifications

Color
Gray
Material
Polycarbonate

Product Specifications

Allowable wire size
#14-10 AWG
Application
Industrial
Connector type
Screw
Number of poles
Single-pole
Switch type
Single-pole
Type
Toggle switch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español