Download document () of 20
We make what matters work*

120633

Eaton xEffect xVtl Mounting frame for Profi+ service outgoers, fixed mounted design, door distance of 185 mm, HxW=1800x1000mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
120633
EAN
4015081184637
Product Length/Depth
1750 mm
Product Height
90 mm
Product Width
200 mm
Product Weight
17.81 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Adapter kit
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.