Download document () of 20
We make what matters work*

120708

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set IEC Busbar support SASY for MSW application 3 poles WxH=1200x300mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
120708
EAN
4015081185382
Product Length/Depth
90 mm
Product Height
300 mm
Product Width
1120 mm
Product Weight
2.8 kg
Compliances
RoHS conform

Product specifications

Used with
SASY
Fitted with:
Cover
Busbar position
Center central
Current rating - max
400 A
Busbar distance
60 mm
Busbar height
30 mm
Busbar thickness - max
5 mm
Suitable for width
1200 mm
Application
  • IEC busbar support
  • Mounting side wall assembly configuration
Number of poles
Three-pole
Color
Light gray (RAL 7035)
Mounting position
Vertical
Horizontal
Functions
Additional equipment
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Suitable for
For single mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.