Download document () of 20
We make what matters work*

120709

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set IEC Busbar support SASY for MSW application 4 poles WxH=400x300mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
120709
EAN
4015081185399
Product Length/Depth
90 mm
Product Height
300 mm
Product Width
320 mm
Product Weight
1.9 kg
Compliances
RoHS conform

Product specifications

Used with
SASY
Fitted with:
Cover
Busbar position
Center central
Current rating - max
400 A
Busbar distance
60 mm
Busbar height
30 mm
Busbar thickness - max
5 mm
Suitable for width
400 mm
Application
  • IEC busbar support
  • Mounting side wall assembly configuration
Number of poles
Four-pole
Color
Light gray (RAL 7035)
Mounting position
Horizontal
Vertical
Functions
Additional equipment
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Suitable for
For single mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.