Download document () of 20
We make what matters work*

120725

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for mounting on base frame, W = 1000 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120725
EAN
4015081185559
Product Length/Depth
180 mm
Product Height
30 mm
Product Width
994 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.