Download document () of 20
We make what matters work*

120727

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for add-on board, H = 400 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120727
EAN
4015081185573
Product Length/Depth
185 mm
Product Height
348 mm
Product Width
81 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for height
460 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.