Download document () of 20
We make what matters work*

120748

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for multiple mounting NZM3 vertical W=600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
120748
EAN
4015081185788
Product Length/Depth
44 mm
Product Height
285 mm
Product Width
492 mm
Product Weight
2.8 kg
Compliances
RoHS conform

Product specifications

Used with
NZM3
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
600 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.