Download document () of 20
We make what matters work*

120751

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=300x800mm, NZM3, horizontal

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
120751
EAN
4015081185818
Product Length/Depth
90 mm
Product Height
299 mm
Product Width
720 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Used with
NZM3
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
800 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.