Download document () of 20
We make what matters work*

120764

Eaton xEnergy Basic LV systems Low voltage switchgear. Sealing angle bracket for metering distribution boards

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120764
EAN
4015081185948
Product Length/Depth
17 mm
Product Height
12.4 mm
Product Width
40 mm
Product Weight
0.05 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Stainless steel
RAL-number
0
Material
Metal
Model
Corner set
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.