Download document () of 20
We make what matters work*

120765

Eaton xEnergy Basic LV systems Low voltage switchgear. Sealing screw

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
120765
EAN
4015081185955
Product Length/Depth
22 mm
Product Height
5 mm
Product Width
5 mm
Product Weight
0.005 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Stainless steel
RAL-number
0
Material
Metal
Model
Other
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.