Download document () of 20
We make what matters work*

120770

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plate for MSW HxW=425x600mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120770
EAN
4015081186006
Product Length/Depth
170 mm
Product Height
429 mm
Product Width
520 mm
Product Weight
3.4 kg
Compliances
RoHS conform
Certifications
CE
Catalog Notes
Includes two meter panels

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
425 mm
Suitable for enclosure building width
600 mm
Suitable for height
425 mm
Suitable for width
600 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.