Download document () of 20
We make what matters work*

120779
BPZ-DRS-MT-MSW-1200/400-2-A

Eaton xEnergy Basic LV systems Low voltage switchgear. ZVT DIN-rail kit HxW=400x1200mm, 2-A

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120779
EAN
4015081186099
Product Length/Depth
145 mm
Product Height
400 mm
Product Width
425 mm
Product Weight
4.8 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.