Download document () of 20
We make what matters work*

120790

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=175x1000mm, with 45 mm device cutout

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
120790
EAN
4015081186204
Product Length/Depth
25 mm
Product Height
175 mm
Product Width
920 mm
Product Weight
1.59 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
175 mm
Suitable for enclosure building width
1000 mm
Suitable for width
1000 mm
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Number of rows
1
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment
Number of module space units (total)
46

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.