Download document () of 20
We make what matters work*

120804

BB-F-16/4P-3XLN+AS. Busbars

General specifications

Product Name
Eaton Distribution parts
Catalog Number
120804
EAN
4015081186341
Product Length/Depth
1065 mm
Product Height
30.5 mm
Product Width
21.4 mm
Product Weight
0.833 kg
Compliances
RoHS conform

Product specifications

Features
Can be cut to size
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
19
Number of poles
Four-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
0
Number of phases
4
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA

Export product specification