Download document () of 20
We make what matters work*

120805

Eaton Distribution parts. Accessories for busbar system

General specifications

Product Name
Eaton Distribution parts
Catalog Number
120805
EAN
4015081186358
Product Length/Depth
16 mm
Product Height
8 mm
Product Width
17 mm
Product Weight
0.001 kg
Compliances
RoHS conform

Product specifications

Features
Accessory
End cap
Color
Other
Material
Plastic
Model
End cap
Suitable for
Other
Type
Fuse bases
Special features
For busbar block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.