Download document () of 20
We make what matters work*

120814

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Cable gland, for ventilation, M20, RAL 7035, IP68

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
120814
EAN
4015081186440
Product Length/Depth
27 mm
Product Height
49 mm
Product Width
27 mm
Product Weight
0.013 kg
Compliances
RoHS conform

Product specifications

Used with
CS-...
EW…
Ci…
NYM 1.5 mm² (5x) or 2.5 mm² (5x)
XVTL
xEnergy
H035VV-F 2.5 mm² (4x) or 4 mm² (3x)
Accessory panel building
General switchboard accessory
Surface finishing
RAL 7035, light gray
Special features
Ventilation cable gland
Type
  • Accessory panel building
  • General switchboard accessory
Material
Polyamide
Halogen free
Plastic
Color
Gray
Nominal thread size Metric/PG
20
Nominal thread size inch/gas pipe thread
Other
Pitch thread
15 mm
Thread Length
10 mm
Wrench width
30 mm
Suitable for cable diameter - max
13 mm
Suitable for cable diameter - min
6 mm
Material quality
Polyamide (PA)
Surface protection
Untreated
Degree of protection (IP)
IP68
Model
Straight
Type of sealing
Cut-out ring
For ex-zone gas
None
For ex-zone dust
None
Fitted with:
Strain Relief
Locknut
Separable Screw Gland
Lamp type included
Halogen Free
Thread type
Metric
Protection, proofing and resistance
Shock Resistant
Suitable for
Prevention of condensation
Accessory/spare part type
Ventilation cable gland
Cable management
Opening diameter
20.5 mm
Operating temperature - max
120 °C
Operating temperature - min
-20 °C
Outer cable diameter - max
13 mm
Outer cable diameter - min
6 mm
RAL-number
7035
Cable entry type
M20
For wall thickness - min
0.5 mm
For wall thickness - max
2.5 mm
Connection type to housing
Screwing
Type of strain relief according to EN 62444
Type A
Material sealing
Ethylene-propylene diene monomer rubber (EPDM)

Export product specification