Download document () of 20
We make what matters work*
Discontinued

120818

CEMP-01/14. Plug-in adapter, energy measuring sensor, S13

General specifications

Product Name
Eaton Moeller series xComfort energy measuring
Catalog Number
120818
EAN
4015081186488
Product Length/Depth
135 mm
Product Height
76 mm
Product Width
60 mm
Product Weight
0.172 kg
Compliances
CE Marked
RoHS conform

Product specifications

Application
Energy measurement
Accessory/spare part type
Other
Power supply
Mains
Bus system product type
Sensor
Mounting method
Plugged-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.