Knowledge Search
Download document () of 20
We make what matters work*

1209BL

Eaton SurgeBloc module, Audible alarm, 15A, Comm, 0° to 40°C, Used with 1208, 1211, Blue, Polycarb, 5-15R, 5-20R 547362 547362

General specifications

Product Name
Eaton SurgeBloc module
Catalog Number
1209BL
UPC
032664547362
Product Length/Depth
1.4 in
Product Height
3.81 in
Product Width
1.3 in
Product Weight
0.29 lb
Certifications
cULus Listed
NOM

Product specifications

Special features
Audible alarm
Type
SurgeBloc module
Amperage Rating
15A
Voltage rating
125 V
NEMA configuration
5-15R, 5-20R
Application
Replacement
Device grade
Commercial
Material
Thermoplastic
Operating temperature
0 to 40 °C
Used with
1208, 1210
Color
Blue
Face/body material
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español