Download document () of 20
We make what matters work*

121070

Eaton xEnergy Basic LV systems Low voltage switchgear. Adhesive label for protective multiple earthing connection point

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
121070
EAN
4015081189007
Product Length/Depth
297 mm
Product Height
1 mm
Product Width
210 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Features
Self-adhesive
Halogen free
Text field type
With inscription
Outer diameter
21 mm
Color
Multi colour
Mounting Method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.