Download document () of 20
We make what matters work*

121092

Eaton Moeller series xPole - Busbar. EV busbars 4Ph., 12HP, 3P+N

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
121092
EAN
4015081189229
Product Length/Depth
211 mm
Product Height
28 mm
Product Width
12 mm
Product Weight
0.089 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
4
Number of poles
Four-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
12
Number of phases
4
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.