Knowledge Search
Download document () of 20
We make what matters work*

1210W

Eaton SurgeBloc protection receptacle, Audible alarm, auto-ground, Stand 6" #12 AWG leads, 20A, Comm, Wire leads, 340J, 2 recept, 0° to 40°C, Wht, Brs, Strght blade, Polycarb, 5-20R, Dplx 570926 570926

General specifications

Product Name
Eaton SurgeBloc protection receptacle
Catalog Number
1210W
UPC
032664570926
Product Length/Depth
1.4 in
Product Height
3.81 in
Product Width
1.3 in
Product Weight
0.295 lb
Certifications
cULus Listed

Product specifications

Device type
Straight blade
Special features
Audible alarm, auto-ground
Type
SurgeBloc protection receptacle
Amperage Rating
20A
Voltage rating
125 V
Contact material
Brass
Joules
340J
Allowable wire size
Standard 6 in #12 AWG leads, Copper, or Copper-Clad Aluminum
NEMA configuration
5-20R
Application
Commercial
Device grade
Commercial
Wiring method
Wire leads
Material
Thermoplastic
Number of receptacles
2
Operating temperature
0 to 40 °C
Number of wires
3
Number of poles
Two-pole
Style type
Duplex
Color
White
Face/body material
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español