Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm-tree shape, 45 mm, Non-illuminated, Key-release, selectable, Red, yellow, RAL 3000, Not suitable for master key systems
Product Name |
Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton
|
Catalog Number |
121470
|
Product Length/Depth |
93 mm
|
Product Height |
45 mm
|
Product Width |
45 mm
|
Product Weight |
0.062 kg
|
Certifications |
VDE 0660
IEC/EN 60947 DNV GL LR |
Catalog Notes |
Not suitable for master key systems
|
Type |
Controlled stop pushbutton/emergency-stop button
|
Accessories |
1 key included with supplied equipment.
|
Actuator color |
Red
|
Features |
Tamper-proof (according to ISO 13850, EN 418)
|
Actuator function |
Switching function latching
Key-release |
10.10 Temperature rise |
Not applicable.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Operating frequency |
600 Operations/h
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Connection to SmartWire-DT |
No
|
Base color |
Yellow
|
Actuating force |
50 N
|
Actuator diameter |
45 mm
|
Ambient operating temperature - max |
70 °C
|
Ambient operating temperature - min |
-25 °C
|
Ambient storage temperature - max |
80 °C
|
Ambient storage temperature - min |
40 °C
|
Diameter cap |
45 mm
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Force for positive opening - min |
0 N
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Opening diameter |
22.5 mm
|
Opening height |
0 mm
|
RAL-number |
3000
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Illumination |
Non-illuminated
|
Bezel color |
Other
|
Shock resistance |
Mechanical, According to IEC/EN 60068-2-27
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms |
Color |
Red
|
Key code |
Selectable
|
Bezel material |
Other
|
Design |
Palm-tree shaped
Classical |
Mounting position |
As required
|
Degree of protection |
NEMA 4X
IP67/IP69K |
Front element type |
High
|
Lens type |
Round
|
Lifespan, mechanical |
100,000 Operations
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Width opening |
0 mm
|
Product category |
RMQ-Titan
|
Size |
Front dimensions: 22 x 22 mm
|
Supply voltage lamp |
0 V
|
Suitable for |
Emergency stop
|
Unlocking method |
Key-release
|