Download document () of 20
We make what matters work*

121790

Eaton Moeller series xComfort - Sensors. Window contact, surface mounting, 01/25

General specifications

Product Name
Eaton Moeller series xComfort sensor without RF interface
Catalog Number
121790
EAN
4015081196029
Product Length/Depth
70 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
5 g
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Sensor
Sensor type
Window contact
Mounting method
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.